alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Leipzig | Berlin

Your Authorized Swagelok Sales and Service Center

Sampling Systems

  • Also called Grab Sampling Module
  • Serves for the sampling of liquids or gases
  • Closed ring system provides process actual samples

Sampling systems GSM-L-2(-P) and GSM-G-1(-P)

GSM-L-2

Requirement
The Grab Sample Modules are sampling systems with cylinders for sampling liquids (GSM-L-2) or gases (GSM-G-1) into a sealed, pressurized vessel. Sampling in a closed ring system provides samples that are process actual and extracted and stored under the same process conditions that prevailed at the time of sampling, except for temperature.

Advantages

  • User safety, operation with only one control handle (gearbox = changeover valve)
  • High operational safety due to separation of operator level and fluid level
  • GSM-G-1
  • Immediately "ready to use" sampling system (standardized solution)

Features

  • Material: Stainless steel
  • Seals: PTFE to FFKM (Kalrez®)
  • Design pressure: up to 172 bar
  • Design temperature: up to 148°C
  • Connections: 6mm or ¼ inch
  • Sample vessel: stainless steel cylinder up to 1000 cm³



GSL-6 - Standard sampling for liquids with defined volume

GSL-6

Requirement
The GSL module is a Grab Sample Liquid (GSL) sampling system for drawing liquids into a non-pressurized bottle. To transport the liquid without risk of spillage or evaporation, bottles with a self-sealing septum cap can be used.

Advantages

  • User safety, operation with only one control handle (gearbox = changeover valve)
  • High operational safety due to separation of operator level and fluid level
  • Immediately "ready to use" sampling system (standardized solution)

Features

  • Material: Stainless steel
  • Seals: PTFE to FFKM (Kalrez®)
  • Design pressure: up to 151 bar
  • Design temperature: up to 232°C
  • Connections: 6mm or ¼ inch
  • Sample vessel: bottle size up to 1000 cm³
  • Sample cooler: with 5 to 287°C and thermometer

You have a question or a specific requirement for a project, then send us your request by mail. You are also welcome to call us, we will be happy to advise you: 0341/945 471 0

Start product inquiry