Ball valve 60 series
Series 60 Ball Valve
General data and facts:
- Designed to operate in the fully open or fully closed position
- Nominal end connection sizes from 1/8“ to 2“ or from 6 to 25 mm
- Operating temperatures from -53 bis 454°C (-65 bis 850°F)
- Operating pressures up to 3000 psig (206 bar)
- Available in stainless steel, brass, carbon steel, and special alloys
- Wide range of seat materials:
Reinforced PTFE, Alloy X-750, Carbon/fiberglass-filled PTFE, PEEK, UHMWPE, Pure PTFE - Venting options
- Open/close (2-way) and changeover (3-way) valves
- Special cleaning and packaging according to SC-11
Flexible end connections
The Swagelok 60 series ball valve is configurable with a wide range of end connections to meet your individual needs.
Available end connections:
- Swagelok® tube fitting
- Female thread
- Socket weld ends
- Butt weld ends
- Welded pipe extension
- VCO®- and VCR®-connection
- Biopharm flange
Swing-out design allows easy maintenance:
Swing-out design with 4 screws allows quick and easy maintenance, of valves while installed. Separate seal kits are available.
The technology of the stem seal
Just as important as the seat seal is the special reliable stem seal used in the 60 series ball valve. Two elements in particular contribute to this.
- The 60 Series uses a two-piece chevron seal that allows the torque to be distributed over the contact surfaces between the stem and the body. This significantly improves the stem seal.
- The packing is subjected to a constant load by a pair of stem springs to ensure a permanent, low-maintenance seal.
Leak free seat seal
To reinforce the PTFE seat we use a special spring loaded seat to compensate for wear and temperature and pressure changes. This method minimizes wear due to pressure surges regardless of the direction of fluid flow.
- In the 60 series ball valve, a seat made of reinforced PTFE is used for additional stability.
- An additional support ring in front of the seat protects against bulging, premature wear and deformation.
- A disc spring behind the seat applies a permanent preload to the seat structure, ensuring tightness.
- The support of the PTFE seat on both sides ensures an excellent seat seal.
Special applications
In addition to the various standard applications, the 60 series ball valve offers a wide range of special applications:
- All-welded ball valves
- 4-bolt special design
- Cryogenic service
- 8 bolts special version
Automation
Swagelok 60 series ball valves are compatible with the following actuators:
- Pneumatic actuators
- Electric Actuators
- Actuator accessories
Contact us to learn more! For more detailed information, additional options, or personalized advice, contact our experts.
Anfrage Kugelhahn 60-Serie