Robot automation: precision, efficiency, and quality in series production
In order to better meet our customers' increasing demands for quality, process reliability, and speed, we have expanded our production facilities with a state-of-the-art automation solution.
The robot cell used is specially designed for the automated processing of small pipe segments and performs several work steps fully automatically and with high precision.
What does the robot solution do?
The robot performs a continuous machining process that used to be done manually. The work steps at a glance:
1. Pick-up
The robot picks up the unmachined pipe segments from the grid and positions them precisely for the next work steps.
2. Milling
The pipes are milled to a precisely defined length – reproducible to a fraction of a millimeter.
3. Cleaning
The pipe segments are automatically cleaned immediately afterwards to remove particles and residues.
4. Measuring
Each pipe is measured precisely using integrated measurement control. This ensures that only parts with 100% dimensional accuracy are processed further.
5. Packing
Finally, the system packs the tested and approved parts securely for transport – ready for delivery to our customers.
Your advantages as a customer
Our automation means the following for you:
Highest dimensional accuracy
Thanks to digitally controlled processes, we achieve consistent quality—regardless of batch size and order volume.
Maximum process reliability
Integrated shadow measurement automatically and precisely measures each part for even more reliable quality monitoring directly in the manufacturing process.
Time savings and delivery reliability
Automated processes reduce the processing time per part, improve planning reliability, and enable 24/7 operation if required, so that even tight deadlines can be reliably met.
High reproducibility
Ideal for series production with tight tolerances and clear requirements.
Relief for employees
Our skilled workers can concentrate on complex tasks while the robot takes over standardized processes.
Do you have any questions or would you like to learn more about our manufacturing capabilities?
Contact us - we look forward to hearing from you..
Telefon: 0341/945 471 0 or send us an email: